D fuse holder inset (Part Numbers)

D fuse holder inset
[Specifications]
・Product type: D fuse holder inset
・Colour: Copper
・Nominal current(A): 63
・D adapter screw DIII/E33, 63A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SH320

Part Number
5SH320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.44 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Copper Fuse size DIII Nominal current(A) 63
Product type D fuse holder inset RoHS-compliant Ja

This page is D fuse holder inset, part number 5SH320.
You can find the detail information about specifications and dimensions on part number 5SH320.

Tech Support