M 540 C Insulation Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M 540 C

Part Number
M 540 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,321.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Measurement display Analog Insulation resistance measuring range (upper limit)(mΩ) 400 MΩ Calibrated to Manufacturer's standards (no certificate)
Display (details) Analogue class 1.5 Interfaces none IP rating IP52
Power supply (details) 3 x 1.5 V D battery Product size (height)(mm) 125 Product size (width)(mm) 165
Product size (length)(mm) 110 Product type Insulation tester Reading category CAT II 1000 V
Reading range - voltage 0 - 1000 V AC/DC Reading type Insulation resistance Standards EN 61010-1. EN 61557
Test voltage(V) 50/ 120/ 250/ 500 mm|50|100|250|500|1000 Voltage reading range (min.)(V) 0 Voltage reading range (max.)(V) 1000
Weight(g) 1200.0

This page is M 540 C Insulation Tester, part number M 540 C.
You can find the detail information about specifications and dimensions on part number M 540 C.

Tech Support