Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
METRAHIT ISO
Measurement display | Digital | Calibrated to | Manufacturer's standards (no certificate) | Continuity testing | Acoustic |
---|---|---|---|---|---|
Display (details) | LCD | Frequency range | 0.1 Hz - 300 kHz | Frequency reading range(Hz) | 1 Hz - 300 k |
Insulation resistance (max.)(GΩ) | 3.1 | Interfaces | Infrared (IrDA) | Max. frequency(kHz) | 300 |
Min. frequency(Hz) | 0.1 | Power supply (details) | 2 AA batteries | Product size (height)(mm) | 45 |
Product size (width)(mm) | 87 | Product size (length)(mm) | 200 | Product type | Insulation tester |
Reading category | CAT III 600 V|CAT II 1000 V | Reading range - resistance(MΩ) | 100 mΩ - 30 | Reading range - voltage(V) | 100 µV - 1000 |
Reading type | Insulation resistance | Standards | VDE 0411/1. EN 61010-1 | Test voltage(V) | 50|100|250|500|1000 |
Voltage reading range (min.)(V) | 0.0001 | Voltage reading range (max.)(V) | 1000 | Weight(g) | 350 |
This page is Metrahit Iso Insulation Tester, part number METRAHIT ISO.
You can find the detail information about specifications and dimensions on part number METRAHIT ISO.