Bench PSU (Adjustable Voltage) (T3PS11230)

Bench PSU (Adjustable Voltage) T3PS11230
  • Volume Discount

Product Details:

Manufacturer part number: T3PS11230

Brand: TELEDYNE LeCROY

Price: 1,360.96

Delivery time: 98 Days


Technical Data:

Capacity: 360 W

Dimension height: - mm

Dimension width: - mm

Dimension depth: - mm

Bench PSU features: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T3PS11230

Part Number
T3PS11230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Bench PSU features Interfaces (components) Max. output current
(A)
No. of outputs
(x)
Output current 2 (max.)
(A)
Output current 3 (max.)
(A)
Output current 3 (min.)
(A)
Output current 2 (min.)
(A)
Output current 4 (min.)
(A)
Output current 4 (max.)
(A)
Output voltage (max.)
(V)
Output voltage 3 (min.)
(V)
Output voltage 2 (max.)
(V)
Output voltage 3 (max.)
(V)
Output voltage 2 (min.)
(V)
Output voltage 4 (max.)
(V)
Output voltage 4 (min.)
(V)
Technology (PSUs) Type (manufacturer type) Weight
(g)

1,360.96 €

1 Available 98 Days 360-----301------12------SMPSUT3PS11230-

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Output current (min.)(A) 0 Output voltage (min.)(V) 0
Product type Bench PSU (adjustable voltage)

This page is Bench PSU (Adjustable Voltage), part number T3PS11230.
You can find the detail information about specifications and dimensions on part number T3PS11230.

Variation of this product

Part Number
T3PS12415
T3PS13206
T3PS13206P
T3PS16006
T3PS23203
T3PS23203P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Bench PSU features Interfaces (components) Max. output current
(A)
No. of outputs
(x)
Output current 2 (max.)
(A)
Output current 3 (max.)
(A)
Output current 3 (min.)
(A)
Output current 2 (min.)
(A)
Output current 4 (min.)
(A)
Output current 4 (max.)
(A)
Output voltage (max.)
(V)
Output voltage 3 (min.)
(V)
Output voltage 2 (max.)
(V)
Output voltage 3 (max.)
(V)
Output voltage 2 (min.)
(V)
Output voltage 4 (max.)
(V)
Output voltage 4 (min.)
(V)
Technology (PSUs) Type (manufacturer type) Weight
(g)

1,371.89 €

1 Available 98 Days 360-----151------24------SMPSUT3PS12415-

923.71 €

1 Available 98 Days 192-----61------32------Linear regulated PSUT3PS13206-

1,732.63 €

1 Available 98 Days 192---programmable-61------32------Linear regulated PSUT3PS13206P-

1,376.27 €

1 Available 98 Days 360-----61------60------SMPSUT3PS16006-

928.08 €

1 Available 98 Days 192-----323--0--32-32-0--Linear regulated PSUT3PS23203-

1,758.87 €

1 Available 98 Days 192---programmable-626--0--32-32-0--Linear regulated PSUT3PS23203P-

Tech Support