Surge Arrester and KNX Overvoltage Protection / IP20 / -40 °C - +80 (5SD74131)

Surge Arrester and KNX Overvoltage Protection / IP20 / -40 °C - +80 5SD74131
  • Volume Discount

Product Details:

Manufacturer part number: 5SD74131

Brand: SIEMENS

Price: 778.71

Delivery time: 10 Days


Technical Data:

Leakage current: 50 kA

Manufacturer part #: 5SD74131

Nominal voltage: - V

Nominal voltage: 230 V AC

Pick-up time (details): 100 ns


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SD74131

Part Number
5SD74131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Leakage current
(kA)
Manufacturer part # Nominal voltage
(V)
Nominal voltage
(V AC)
Pick-up time (details)
(ns)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (misc.)

778.71 €

1 10 Days 505SD74131-23010094.8106.871.1-Material: PBT

Loading...

  1. 1

Basic information

IP rating IP20 Operating temperature range(°C) -40 °C - +80 Product type Surge arrester

This page is Surge Arrester and KNX Overvoltage Protection / IP20 / -40 °C - +80, part number 5SD74131.
You can find the detail information about specifications and dimensions on part number 5SD74131.

Variation of this product

Part Number
5SD74112
5SD74121
5SD74122
5SD74132
5SD74133
5SD74141
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Leakage current
(kA)
Manufacturer part # Nominal voltage
(V)
Nominal voltage
(V AC)
Pick-up time (details)
(ns)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (misc.)

480.67 €

1 10 Days 1005SD74112-69010019156280-Material: aluminum. salt water resistant

469.47 €

1 11 Days 505SD74121-230-94.871.271.2-Material: PBT

263.29 €

1 10 Days 505SD74122-230-89.935.677.5-Material: PA 6.6/PBT

312.60 €

1 10 Days 505SD74132-2302589.953.477.5-Material: PA 6.6/PBT

357.43 €

1 10 Days 505SD74133-2302598.753.477.5-Material: PA 6.6/PBT

991.60 €

1 10 Days 505SD74141-230-95142.471.5-Material: PBT

Tech Support