Manufacturer part number: 5SD74142
Brand: SIEMENS
Price: 263.00 €
Delivery time: 9 Days
Manufacturer part #: 5SD74142
Product size (height): 89.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5SD74142
IP rating | IP20 | Leakage current(kA) | 50 | Nominal voltage(V AC) | 230 |
---|---|---|---|---|---|
Operating temperature range(°C) | -40 °C - +80 | Product size (width)(mm) | 71.2 | Product size (length)(mm) | 77.5 |
Product type | Switchboard surge protection | RoHS-compliant | Ja | Type (misc.) | Material: PA 6.6/PBT |
This page is Switchboard surge protection, part number 5SD74142.
You can find the detail information about specifications and dimensions on part number 5SD74142.
Part Number |
---|
5SD74143 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Product size (height) (mm) |
---|---|---|---|---|---|---|
290.41 € | 1 | Available | 3 Days | 5SD74143 | 98.7 |