Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H-90
Colour | Blue | Product size (length)(mm) | 127 | Product type | Dimmer key |
---|---|---|---|---|---|
Receptacle | 2.03 x 0.4 mm | Type (manufacturer type) | H-90 |
This page is Dimmer key, part number H-90.
You can find the detail information about specifications and dimensions on part number H-90.