Series Potentiometer (3547S-1AA-103A)

Series Potentiometer 3547S-1AA-103A
  • Volume Discount

Product Details:

Manufacturer part number: 3547S-1AA-103A

Brand: BOURNS

Price: 34.28

Delivery time: 3 Days


Technical Data:

Dimension vertical: - mm

Dimension width: - mm

Axle diameter: 6.34 mm

Axle type: Metal|Smooth|Slotted

Connection (components): Solder tag


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3547S-1AA-103A

Part Number
3547S-1AA-103A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Axle diameter
(mm)
Axle type Connection (components) Electrical load capacity
(W)
Mechanical angle
(°)
Min. temperature
(°C)
Output (potentiometers) Potentiometer features Power rating
(W)
Product size (Ø)
(mm)
Product type Resistance
(Ω)
Resistance
(kΩ)
Temperature range
(°C)
Tolerance (+/-)
(%)
Tolerance
(%)
Type (manufacturer type) Type (misc.)

34.28 €

1 Available 3 Days --6.34Metal|Smooth|SlottedSolder tag11080-55-3-pos122.5Precision potentiometer-10-55 - +1253± 33547S-1AA-103A3-turn rotary potentiometer

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Resistance characteristic linear|Linear

This page is Series Potentiometer, part number 3547S-1AA-103A.
You can find the detail information about specifications and dimensions on part number 3547S-1AA-103A.

Variation of this product

Part Number
3310Y-001-103L
3549S-1AA-101A
3549S-1AA-102A
3549S-1AA-104A
3549S-1AA-502A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Axle diameter
(mm)
Axle type Connection (components) Electrical load capacity
(W)
Mechanical angle
(°)
Min. temperature
(°C)
Output (potentiometers) Potentiometer features Power rating
(W)
Product size (Ø)
(mm)
Product type Resistance
(Ω)
Resistance
(kΩ)
Temperature range
(°C)
Tolerance (+/-)
(%)
Tolerance
(%)
Type (manufacturer type) Type (misc.)

4.13 €

1 Available 3 Days 993.18Plastic|Smooth|SlottedTHT0.25300-40--0.25-Single turn rotary pot-10-40 - +12520± 203310Y-001-103LUpright

28.93 €

1 Available 3 Days --6.34Metal|Smooth|SlottedSolder tag23600-55MonoWire-wound|10-pos222.5Precision potentiometer100--55 - +1253± 33549S-1AA-101AWirewound

30.00 €

1 Available 3 Days --6.34Metal|Smooth|SlottedSolder tag23600-55MonoWire-wound|10-pos222.5Precision potentiometer-1-55 - +1253± 33549S-1AA-102AWirewound

28.93 €

1 Available 3 Days --6.34Metal|Smooth|SlottedSolder tag23600-55MonoWire-wound|10-pos222.5Precision potentiometer-100-55 - +1253± 33549S-1AA-104AWirewound

28.93 €

1 Available 3 Days --6.34Metal|Smooth|SlottedSolder tag23600-55MonoWire-wound|10-pos222.5Precision potentiometer-5-55 - +1253± 33549S-1AA-502AWirewound

Tech Support