Trimming Potentiometer (3006P-1-102LF)

Trimming Potentiometer 3006P-1-102LF
  • Volume Discount

Product Details:

Manufacturer part number: 3006P-1-102LF

Brand: BOURNS

Price: 2.37

Delivery time: 3 Days


Technical Data:

Dimension vertical: 6.35 mm

Dimension width: 4.83 mm

Adjustment range: 15 rotations

Contact spacing: - mm

Electrical load capacity: 0.75 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3006P-1-102LF

Part Number
3006P-1-102LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Adjustment range Contact spacing
(mm)
Electrical load capacity
(W)
Mechanical angle
(°)
Operation type Potentiometer features Power rating
(W)
Product size (length)
(mm)
Product type Resistance
(Ω)
Resistance
(kΩ)
Type Type (manufacturer type) Type (misc.)

2.37 €

1 Available 3 Days 6.354.8315 rotations-0.755400side15-pos0.7519.05String potentiometer-13006P-1-102LF3006P-1-102LFAdjustable sidewise

Loading...

  1. 1

Basic information

Connection (components) Print Max. temperature(°C) +125 Min. temperature(°C) -55
Resistance characteristic linear Temperature range(°C) -55 - +125 Tolerance (+/-)(%) 10
Tolerance(%) ± 10

This page is Trimming Potentiometer, part number 3006P-1-102LF.
You can find the detail information about specifications and dimensions on part number 3006P-1-102LF.

Variation of this product

Part Number
3006P-1-203LF
3006P-1-501LF
3296W-1-103LF
3296W-1-202LF
3296W-1-204LF
3296X-1-503LF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Adjustment range Contact spacing
(mm)
Electrical load capacity
(W)
Mechanical angle
(°)
Operation type Potentiometer features Power rating
(W)
Product size (length)
(mm)
Product type Resistance
(Ω)
Resistance
(kΩ)
Type Type (manufacturer type) Type (misc.)

2.05 €

1 Available 3 Days 6.354.8315 rotations-0.755400side15-pos0.7519.05String potentiometer-203006P-1-203LF3006P-1-203LFAdjustable sidewise

2.37 €

1 Available 3 Days 6.354.8315 rotations-0.755400side15-pos0.7519.05String potentiometer500-3006P-1-501LF3006P-1-501LFAdjustable sidewise

2.89 €

1 Available 3 Days 10.034.8325 rotations-0.59000top25-pos0.59.53String potentiometer-10-3296W-1-103LF-

2.89 €

1 Available 3 Days 10.034.8325 rotations-0.59000top25-pos0.59.53String potentiometer-2-3296W-1-202LF-

3.11 €

1 Available 3 Days 10.034.8325 rotations-0.59000top25-pos0.59.53String potentiometer-200-3296W-1-204LF-

2.89 €

1 Available 3 Days 10.034.8325 rotations-0.59000side25-pos0.59.53String potentiometer-50-3296X-1-503LF-

Tech Support