Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HD350
Accuracy (details)(%) | ±3 | Accuracy(%) | 3 | Air speed reading range (min.)(m/s) | 1 |
---|---|---|---|---|---|
Air speed reading range (max.)(m/s) | 80 | Calibrated to | Manufacturer's standards (no certificate) | Power supply (details)(V AC) | 9V PP3 pack/100 - 240 |
Product size (height)(mm) | 50 | Product size (width)(mm) | 75 | Product size (length)(mm) | 210 |
Product type | Anemometer | Reading range - wind speed(m/s) | 1 - 80.00 | Temperature reading range | 0 up to 50 °C |
Temperature reading range (max.)(°C) | 50 | Temperature reading range (min.)(°C) | 0 | Weight(g) | 340 |
Wind speed resolution(m/s) | 0.01 |
This page is Pitot Tube Anemometer and Differential Manometer, part number HD350.
You can find the detail information about specifications and dimensions on part number HD350.