Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9980023009
Product type | Plug-in module | RoHS-compliant | Yes | Type (manufacturer type) | 99.80.0.230.09 |
---|---|---|---|---|---|
Compatible with series | Finder 94 series|Finder 95 series|Finder 97 series | Compatible with (type) | Finder 94.82.3|Finder 94.84.3|Finder 94.92.3|Finder 94.94.3|Finder 95.55.3|Finder 95.83.3|Finder 95.83.30|Finder 95.93.3 | Compatible with (relay brand) | Finder |
Max. operating voltage(V DC) | 240|240 | Min. operating voltage(V DC) | 110|110 | Operating voltage (range) | 110. 110 - 240. 240 V DC. V AC |
Case colour | Blue |
This page is Plug-in module, part number 9980023009.
You can find the detail information about specifications and dimensions on part number 9980023009.