Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76.352.0736.0
Case material | Diecast zinc | Clamp Ø(mm) | 3 | Colour | Grey |
---|---|---|---|---|---|
Connection | - | Connector features | + cable gland|Cable input (straight)|Longitudinal brace | IP rating | IP54 |
Leading contact (PE) | No | Manufacturer part # | 76.352.0736.0 | Mating cycles (actuations) | 500 |
Max. temperature(°C) | +120 | Min. temperature(°C) | -40 | Number of pins | - |
Product type | Enclosure top | Series (revos Basic connectors) | MIN | Terminal Ø (max.)(mm) | 14.5 |
Thread size | M20 | Type (manufacturer type) | 76.352.0736.0 | Type (misc.) | Housing top section |
Voltage(V AC) | V. AC. |
This page is Enclosure Top, part number 76.352.0736.0.
You can find the detail information about specifications and dimensions on part number 76.352.0736.0.