Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
93.010.0153.0
Colour | White | Connection (components) | Screws | Connection | Variable wire diameter: 0.5 - 2.5 mm²/0.5 - 2.5 mm rigid (without wire end sleeve) |
---|---|---|---|---|---|
Manufacturer part # | 93.010.0153.0 | Number of pins | 2|2 | Product type | 5-way distribution block |
Type (manufacturer type) | 93.010.0153.0 | Type (misc.) | Screw connection | Cross section(mm²) | 2.5 |
Max. cross section (inflexible)(mm²) | 2.5 | Max. cross section (flexible)(mm²) | 2.5 | Nominal current(A) | 25 |
Nominal current (details)(A) | 25 | Nominal voltage(V) | 48 | Nominal voltage (details)(V) | 48 |
Operating voltage(V) | 48 | Product size (length)(mm) | 31.5 | RoHS-compliant | Yes |
This page is Distributor Block, part number 93.010.0153.0.
You can find the detail information about specifications and dimensions on part number 93.010.0153.0.