Industrial Connector Connector insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73.310.0353.0

Part Number
73.310.0353.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Connection (components) Screws Connection -
Connector features tin-plated|copper-plated Core cross section (min.)(mm²) 0.5 Core cross section (max.)(mm²) 2.5
Leading contact (PE) Yes Mating cycles (actuations) 500 Number of pins 3|3 + PE
Product type Pin inset Rated voltage(V AC) 250 Series (revos Basic connectors) MIN
Test current(A) 16 Total number of pins 3 + PE Type (misc.) Connector insert
Voltage(V AC) 250

This page is Industrial Connector Connector insert, part number 73.310.0353.0.
You can find the detail information about specifications and dimensions on part number 73.310.0353.0.

Tech Support