Retaining System for SPDs with Replaceable Modules / Switchboards / IP20 / -40 °C - +80 °C (7P.25.8.275.1020)

Retaining System for SPDs with Replaceable Modules / Switchboards / IP20 / -40 °C - +80 °C 7P.25.8.275.1020
  • Volume Discount

Product Details:

Manufacturer part number: 7P.25.8.275.1020

Brand: FINDER

Price: 191.76

Delivery time: 3 Days


Technical Data:

Child protection: -

Compatible with (details): -

IP rating: IP20

Leakage current: 20 kA

Manufacturer part #: 7P.25.8.275.1020


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7P.25.8.275.1020

Part Number
7P.25.8.275.1020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Child protection Compatible with (details) IP rating Leakage current
(kA)
Manufacturer part # Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V AC)
Operating temperature range
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Type Type (misc.)

191.76 €

1 Available 3 Days --IP20207P.25.8.275.1020-230--40 to 80---Surge arresterType 2:-

Loading...

  1. 1

Basic information

Surge protection for Switchboards

This page is Retaining System for SPDs with Replaceable Modules / Switchboards / IP20 / -40 °C - +80 °C, part number 7P.25.8.275.1020.
You can find the detail information about specifications and dimensions on part number 7P.25.8.275.1020.

Variation of this product

Part Number
7P.04.8.260.1025
7P.05.8.260.1025
7P.12.8.275.1012
7P.20.1.000.0020
7P.21.8.275.1020
7P.22.8.275.1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Child protection Compatible with (details) IP rating Leakage current
(kA)
Manufacturer part # Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V AC)
Operating temperature range
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Type Type (misc.)

733.15 €

1 Available 41 Days --IP20307P.04.8.260.1025-230--40 to 80---Surge arresterType 1/2-

772.60 €

1 Available 40 Days --IP20307P.05.8.260.1025-230--40 to 80---Surge arresterType 1/2-

208.20 €

1 Available 3 Days --IP20307P.12.8.275.1012-230--40 to 80---Surge arresterType 1:-

60.89 €

1 Available 3 Days -610748 and 610752.-207P.20.1.000.0020-------Surge arrester (plug-in)-Radio links protection module

56.55 €

1 Available 3 Days --IP2020|207P.21.8.275.102016230230-40 to +8056.917.589.8Surge arresterType 2:-

107.05 €

1 Available 3 Days No-IP2020|207P.22.8.275.102016230230-40 to +8056.93589.8Surge arresterType 2 - 1-phase + sparks stretch-

Tech Support