Manufacturer part number: TRU-KSQ-500MA
Brand: TRU COMPONENTS
Price: 9.99 €
Delivery time: 3 Days
Capacity: 16.32 W
Max. output current: 500 mA
Type: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TRU-KSQ-500MA
Dimension height(mm) | 7 | Dimension width(mm) | 23 | Dimension depth(mm) | 23 |
---|---|---|---|---|---|
Connection (components) | Solder pad | Material (details) | FR4. glass fiber-reinforced synthetic resin. copper. tin-plated. with IN | Max. operating voltage(V) | 35 |
Max. temperature(°C) | 60 | Min. operating voltage(V) | 6 | Min. temperature(°C) | -40 |
No. of LEDs (max.) | 10 | Operating voltage (range) | 6 - 35 V | Output voltage (max.)(V) | 32 |
Output voltage (min.)(V) | 4 | Product type | Constant current LED driver | RoHS-compliant | Yes |
This page is Constant current LED driver, part number TRU-KSQ-500MA.
You can find the detail information about specifications and dimensions on part number TRU-KSQ-500MA.
Part Number |
---|
1582420 |
TRU-KSQ-350MA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (W) | Max. output current (mA) | Type |
---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 22.8 | 700 | TRU-ksq-700 mA | |
9.99 € | 1 | Available | 3 Days | 11.4 | 300 | - |