Jack adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1103097

Part Number
1103097
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Audio channels Stereo Colour Silver|Gold Connector / Output type B Jack socket 3.5 mm
Connector/ Input type A Jack socket 3.5 mm Connector type Twin connector Manufacturer part # 1103097
Product type Jack adapter RoHS-compliant Yes Type (manufacturer type) 1103097

This page is Jack adapter, part number 1103097.
You can find the detail information about specifications and dimensions on part number 1103097.

Tech Support