PSU (adjustable voltage) (VC-8146860)

PSU (adjustable voltage) VC-8146860
  • Volume Discount

Product Details:

Manufacturer part number: VC-8146860

Brand: VOLTCRAFT

Price: 600.03

Delivery time: 9 Days


Technical Data:

Max. output current: 3 A

No. of outputs: 4 x

Power: 273 W

Product size (height): 125 mm

Product size (width): 440 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8146860

Part Number
VC-8146860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. output current
(A)
No. of outputs
(x)
Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)
Output current 2 (max.)
(A)
Output current 3 (min.)
(A)
Output current 4 (min.)
(A)
Output current 4 (max.)
(A)
Output voltage (max.)
(V)
Output voltage 3 (min.)
(V)
Output voltage 2 (max.)
(V)
Output voltage 3 (max.)
(V)
Output voltage 2 (min.)
(V)
Output voltage 4 (max.)
(V)
Output voltage 4 (min.)
(V)
Product size (length)
(mm)

600.03 €

1 Available 9 Days 34273125440VLP-2403 USB11000.030.0102.5403.8406.20125270

Loading...

  1. 1

Basic information

Calibrated to ISO standards Output current (min.)(A) 0.01 Product type Bench PSU (adjustable voltage)
Technology (PSUs) Linear regulated PSU Bench PSU features OVP Input voltage (LOV)(V AC) 230
Mains supply IEC 320 C14 Max. temperature(°C) 40 Min. temperature(°C) 5
Output current 3 (max.)(A) 2.5 Output current 2 (min.)(A) 0.01 Output voltage (min.)(V) 0

Tech Support