Manufacturer part number: SPS 1560 PFC
Brand: VOLTCRAFT
Price: 769.20 €
Delivery time: 14 Days
Max. output current: 60 A
No. of outputs: 2 x
Output current (min.): 6 A
Output current 1: 60 A
Output voltage (min.): 1 V DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPS 1560 PFC
Part Number
|
---|
SPS 1560 PFC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. output current (A) | No. of outputs (x) | Output current (min.) (A) | Output current 1 (A) | Output voltage (min.) (V DC) | Power (W) | Product size (depth) (mm) | Type (manufacturer type) | Weight (g) | Output voltage 1 (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
769.20 € | 1 | Available | 14 Days | 60 | 2 | 6 | 60 | 1 | 900 | 360 | SPS 1560 PFC | 5800.0 | 1 - 15 |
Loading...
Calibrated to | DAkkS standards | Connections | 4 mm clamping screw bushings | Inputs | IEC C14 |
---|---|---|---|---|---|
Interfaces (components) | Remote | Output voltage (max.)(V DC) | 15 | Product size (height)(mm) | 110 |
Product size (width)(mm) | 220 | Product type | Bench PSU (adjustable voltage) | PSU type | Synchronised |
Technology (PSUs) | SMPSU | Type (misc.) | Desktop | Calibration service | 10 Calibration Values per area; VDC. VAC. ADC. AAC |
Configure
Basic Attributes
Max. output current(A)
No. of outputs(x)
Output current (min.)(A)
Output current 1(A)
Output voltage (min.)(V DC)
Power(W)
Product size (depth)(mm)
Type (manufacturer type)
Weight(g)
Output voltage 1(V)
Filter by standard shipping days
Optional Attributes