PFC Bench PSU (adjustable voltage)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPS 1525 PFC

Part Number
SPS 1525 PFC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

513.39 €

1 Available 43 Days

Loading...

  1. 1

Basic information

Calibrated to DAkkS standards Connections 4 mm clamping screw bushings Inputs IEC C14
Interfaces (components) Remote Max. output current(A) 25 No. of outputs(x) 1
Output current (min.)(A) 2 Output current 1(A) 25 Output voltage (max.)(V DC) 15
Output voltage (min.)(V DC) 3 Power(W) 375 Product size (height)(mm) 110
Product size (depth)(mm) 240 Product size (width)(mm) 220 Product type Bench PSU (adjustable voltage)
PSU type Synchronised Technology (PSUs) SMPSU Type (manufacturer type) SPS 1525 PFC
Type (misc.) Desktop Weight(g) 2600.0 Calibration service 10 Calibration Values per area; VDC. VAC. ADC. AAC
Output voltage 1(V) 3 - 15

Tech Support