Bench PSU (adjustable voltage) (EP-925)

Bench PSU (adjustable voltage) EP-925
  • Volume Discount

Product Details:

Manufacturer part number: EP-925

Brand: VOLTCRAFT

Price: 378.37

Delivery time: 14 Days


Technical Data:

Calibrated to: DAkkS standards

Connections: 4mm Sockets/Clamps

Inputs: IEC C14

Input voltage range: 230 V AC

Interfaces (components): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP-925

Part Number
EP-925
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to Connections Inputs Input voltage range
(V AC)
Interfaces (components) Load balance Mains control Max. output current
(A)
No. of outputs
(x)
Output current (min.)
(A)
Output current 1
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage 1
(V DC)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
PSU type Residual ripple
(mV)
Technology (PSUs) Type (manufacturer type) Type (misc.) Weight
(g)
Bench PSU features Calibration service Input voltage (LOV)
(V AC)
Mains control
(%)
Mains supply Max. temperature
(°C)
Min. temperature
(°C)
MTBF
(h)
Output current 2 (max.)
(A)
Output current 3 (max.)
(A)
Output current 3 (min.)
(A)
Output current 2 (min.)
(A)
Output current 2
(A)
Output current 3
(A)
Output (mains adapters) Output rating
(W)
Output voltage 1
(V)
Output voltage 3 (max.)
(V DC)
Output voltage 2 (min.)
(V DC)
Output voltage 2 (max.)
(V DC)
Output voltage 2
(V DC)
Output voltage 3
(V DC)
Output voltage 3 (min.)
(V DC)
Product size (length)
(mm)
Residual ripple
(mVpp)

378.37 €

1 Available 14 Days DAkkS standards4mm Sockets/ClampsIEC C14230---251225153-375145300150Linear-Linear regulated PSUEP-925Desktop9000.0-10 Calibration Values per area; VDC. VAC. ADC. AAC-------------3753 - 15--------

Loading...

  1. 1

Basic information

Product type Bench PSU (adjustable voltage)

Tech Support