Manufacturer part number: 6EP1933-2EC51
Brand: SIEMENS
Price: 552.04 €
Delivery time: 3 Days
Bridging time (max.): 236/sec
Bridging time under max load: 236 s
Min. input voltage: 22 V DC
Type (manufacturer type): SITOP UPS500S 5 kW
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP1933-2EC51
Part Number
|
---|
6EP1933-2EC51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bridging time (max.) | Bridging time under max load (s) | Min. input voltage (V DC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
552.04 € | 1 | Available | 3 Days | 236/sec | 236 | 22 | SITOP UPS500S 5 kW |
Loading...
Input Voltage(V) | 22.5 - 29 V DC | Output Voltage(V) | 24 V DC | Dimension length(mm) | 125 |
---|---|---|---|---|---|
Dimension width(mm) | 120 | Connections | Screw terminals | Input current | 15.2 A (+2.3 A im Ladebetrieb) |
Input voltage (max.)(V DC) | 29 | Interfaces | 1x USB | IP rating | IP20 |
Max. current(A) | 15 | Output current (details)(A) | 15 | Output voltage (max.)(V DC) | 24 |
Product size (height)(mm) | 125 | Product type | Industrial UPS | Weight(g) | 1000 |
This page is SITOP UPS500S Industrial UPS, part number 6EP1933-2EC51.
You can find the detail information about specifications and dimensions on part number 6EP1933-2EC51.
Part Number |
---|
6EP1933-2EC41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bridging time (max.) | Bridging time under max load (s) | Min. input voltage (V DC) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
431.79 € | 1 | Available | 3 Days | 134 sec | 134 | 22.5 | SITOP UPS500S 2.5 kW |