UPS (6EP41373AB000AY0)

UPS 6EP41373AB000AY0
  • Volume Discount

Product Details:

Manufacturer part number: 6EP41373AB000AY0

Brand: SIEMENS

Price: 464.59

Delivery time: 6 Days


Technical Data:

Dimension length: 150 mm

Dimension width: 70 mm

Output current (details): 120 A

Type (manufacturer type): 6EP 4137-3 AB00-0AY0

Weight: 650 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP41373AB000AY0

Part Number
6EP41373AB000AY0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Output current (details)
(A)
Type (manufacturer type) Weight
(g)

464.59 €

1 Available 6 Days 150701206EP 4137-3 AB00-0AY0650

Loading...

  1. 1

Basic information

Connections Screw connector Input current(mA) 100 Input voltage (max.)(V DC) 29
Output voltage (max.)(V DC) 24 Product size (height)(mm) 139 Product type UPS

This page is UPS, part number 6EP41373AB000AY0.
You can find the detail information about specifications and dimensions on part number 6EP41373AB000AY0.

Variation of this product

Part Number
6AG11343AB007AY0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Output current (details)
(A)
Type (manufacturer type) Weight
(g)

906.21 €

1 52 Days 12550306 AG 1134-3 FROM 00-7AY0380

Tech Support