UPS buffer (6EP42938HB000XY0)

UPS buffer 6EP42938HB000XY0

Product Details:

Manufacturer part number: 6EP42938HB000XY0

Brand: SIEMENS

Price: 498.60

Delivery time: 7 Days


Technical Data:

Dimension width: 60 mm

Type (manufacturer type): 6EP4293-8HB00-0XY0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP42938HB000XY0

Part Number
6EP42938HB000XY0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width
(mm)
Type (manufacturer type)

498.60 €

1 7 Days 606EP4293-8HB00-0XY0

Loading...

  1. 1

Basic information

Dimension length(mm) 150 Product size (height)(mm) 225 Product type UPS buffer
Surge protection for Switchboards

This page is UPS buffer, part number 6EP42938HB000XY0.
You can find the detail information about specifications and dimensions on part number 6EP42938HB000XY0.

Variation of this product

Part Number
6EP42958HB000XY0
6EP42978HB000XY0
6EP42978HB100XY0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Type (manufacturer type)

834.73 €

1 7 Days 1256EP4295-8HB00-0XY0

263.29 €

1 7 Days 606EP4297-8HB00-0XY0

442.57 €

1 7 Days 1256EP4297-8HB10-0XY0

Tech Support