SITOP AKKUMODUL UPS battery pack (6EP1935-6ME21)

SITOP AKKUMODUL UPS battery pack 6EP1935-6ME21
  • Volume Discount

Product Details:

Manufacturer part number: 6EP1935-6ME21

Brand: SIEMENS

Price: 174.89

Delivery time: 13 Days


Technical Data:

Dimension length: 121 mm

Dimension width: 186 mm

Bridging time (max.): 2 min

Bridging time under max load: 120 s

Bridging time (max.): - s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1935-6ME21

Part Number
6EP1935-6ME21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Bridging time (max.)
(min)
Bridging time under max load
(s)
Bridging time (max.)
(s)
Max. current
(A)
Output current (details)
(A)
Product size (height)
(mm)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

174.89 €

1 Available 13 Days 1211862120-20201687SITOP BATTERY MODULE 24 V/7 Ah6000.0

Loading...

  1. 1

Basic information

Input Voltage(V) 24 V DC Output Voltage(V) 24 V DC Connections Screw connector
Input voltage (max.)(V DC) 24 Interfaces none Output voltage (max.)(V DC) 24
Product type UPS battery pack

This page is SITOP AKKUMODUL UPS battery pack, part number 6EP1935-6ME21.
You can find the detail information about specifications and dimensions on part number 6EP1935-6ME21.

Variation of this product

Part Number
6EP1935-6MD11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Bridging time (max.)
(min)
Bridging time under max load
(s)
Bridging time (max.)
(s)
Max. current
(A)
Output current (details)
(A)
Product size (height)
(mm)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

163.96 €

1 Available 3 Days 82190-404010151513.2SITOP battery module 24 V/3.2 AH3200.0

Tech Support