Manufacturer part number: 6EP1931-2DC21
Brand: SIEMENS
Price: 213.16 €
Delivery time: 3 Days
Bridging time under max load: 600 s
Interfaces: none
Type (manufacturer type): Sitop DC-UPS module 6A DC 24V
Weight: 400.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP1931-2DC21
Part Number
|
---|
6EP1931-2DC21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bridging time under max load (s) | Interfaces | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
213.16 € | 1 | Available | 3 Days | 600 | none | Sitop DC-UPS module 6A DC 24V | 400.0 |
Loading...
Input Voltage(V) | 22 - 29 V DC | Output Voltage(V) | 24 V DC | Dimension length(mm) | 125 |
---|---|---|---|---|---|
Dimension width(mm) | 50 | Bridging time (max.) | 10 min (3.2 Ah)/30 min (7 Ah) | Connections | Screw connector |
Input voltage (max.)(V DC) | 29 | Max. current(A) | 6 | Min. input voltage(V DC) | 22 |
No. of battery buffered connections | 2 | Output current (details)(A) | 0 - 6 | Output voltage (max.)(V DC) | 24 |
Product size (height)(mm) | 125 | Product type | Industrial UPS |