IR Thermometer (1599563)

IR Thermometer 1599563
  • Volume Discount

Product Details:

Manufacturer part number: 1599563

Brand: VOLTCRAFT

Price: 32.15

Delivery time: 3 Days


Technical Data:

Calibrated to: Manufacturer's standards (no certificate)

Accuracy (+/-) °C: 3 °C

Basic accuracy (+/-): 2 %

Display (thermometer): 12:1

Emission level (max.): 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1599563

Part Number
1599563
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Display (thermometer) Emission level (max.) Emission level (min.) Emissivity Max. temperature
(°C)
Min. temperature
(°C)
Power supply Power supply (details) Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(s)
Weight
(g)
Power supply (details)
(V)
Response time
(ms)

32.15 €

1 Available 3 Days Manufacturer's standards (no certificate)3212:110.10.1 ~ 1.0500-509 V battery (1x). included-Pyrometer1694993--1639500

Loading...

  1. 1

Basic information

Product type IR thermometer Resolution (temperature)(°C) 0.1

This page is IR Thermometer, part number 1599563.
You can find the detail information about specifications and dimensions on part number 1599563.

Variation of this product

Part Number
1599562
IR-SCAN-350RH/2
MINI IR 10
VC-8000155
VC-8013705
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Calibrated to Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Display (thermometer) Emission level (max.) Emission level (min.) Emissivity Max. temperature
(°C)
Min. temperature
(°C)
Power supply Power supply (details) Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(s)
Weight
(g)
Power supply (details)
(V)
Response time
(ms)

19.16 €

1 Available 3 Days Manufacturer's standards (no certificate)3212:1--0.95500-509 V battery (1x). included-Pyrometer1403973--1309500

76.24 €

1 Available 3 Days Manufacturer's standards (no certificate)21.520:10.950.950.95+380-50-9 V batteryPyrometer|Dew point scanner58-82168-163--

31.07 €

1 Available 3 Days -221:10.950.950.95 fixed+500-33LR44 button cell (2x)2 button cell batteries (LR44)Pyrometer--13126142--

43.35 €

1 Available 3 Days Manufacturer's standards (no certificate)21.516:110.10.1 ~ 1.0650-409 V battery (1x). included-Pyrometer18655110--2609150

65.03 €

1 Available 3 Days Manufacturer's standards (no certificate)21.520:110.10.1 ~ 1.0800-409 V battery (1x). included-Pyrometer18655110--2609150

Tech Support