CAM IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR-1600CAM

Part Number
IR-1600CAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

425.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Accuracy (+/-) °C(°C) 1 Basic accuracy (+/-)(%) 1
Display (thermometer) 50:1 Emission level (max.) 1 Emission level (min.) 0.1
Emissivity 0.10 - 1.00 Max. temperature(°C) +1600 Min. temperature(°C) -50
Optics 50:1 Pick-up time (details)(ms) 150 Power supply (details) Li-ion battery (18500). MiniUSB / USB
Probe thermometer features Pyrometer|Displays normal picture Product size (height)(mm) 205 Product size (width)(mm) 62
Product size (length)(mm) 155 Product type IR thermometer Resolution (temperature)(°C) 0.1
Weight(g) 410

This page is CAM IR thermometer, part number IR-1600CAM.
You can find the detail information about specifications and dimensions on part number IR-1600CAM.

Tech Support