Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VC-8307375 |
VC-8307415 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (m) | |
---|---|---|---|---|---|
13.75 € | 1 | Available | 3 Days | 1 | |
14.81 € | 1 | Available | 3 Days | 2 |
Loading...
Type (misc.) | Type K extension wire | Product type | VKA extension cable | Material | PVC |
---|---|---|---|---|---|
Operating temperature (range) | 0 up to 105 °C | Operating temperature (max.)(°C) | 105 | Operating temperature (min.)(°C) | 0 |