Thermometer (K202)

Thermometer K202
  • Volume Discount

Product Details:

Manufacturer part number: K202

Brand: VOLTCRAFT

Price: 147.05

Delivery time: 3 Days


Technical Data:

Type (misc.): 2-channel

Accuracy (details): - %

Accuracy (+/-) °C: 1 °C

Basic accuracy: ± (0.3 % + 1 ºC)

Basic accuracy (+/-): 0.3 %


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K202

Part Number
K202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.) Accuracy (details)
(%)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy (+/-)
(%)
Basic accuracy
(°C)
Calibration service Calibration range Display (thermometer) Emission level (max.) Emission level (min.) Emissivity Max. temperature
(°C)
Min. temperature
(°C)
Optics Pick-up time (details)
(s)
Power supply Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Reading range - temperature Resolution (temperature)
(°C)
Response time
(s)
Sample rate
(s)
Sensor type Temperature resolution
(°C)
Temperature range
(°C)
Type (manufacturer type) Weight
(g)

147.05 €

1 Available 3 Days 2-channel-1± (0.3 % + 1 ºC)0.3-------+1370-200--9 V battery (1x)9 V pack or optional external power adapter-Data logger1843064-Thermometer-0.11-detachable|K|K-type0.1-200 to +1370K202180

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate)

Tech Support