Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PL-100TRH
Calibrated to | Manufacturer's standards (no certificate) | Accuracy (+/-) °C(°C) | 1 | Calibration service | 2 appropriate calibration values in the measuring range of the respective device (11.3; 75.3% RH at 25 °C) |
---|---|---|---|---|---|
Calibration range | Humidity|Temperature | Humidity reading accuracy(%) | ±2.5 % rH (at 10% to 90% rH) | Humidity reading range (max.)(RH) | 100 |
Humidity reading range (min.)(RH) | 0 | Humidity reading accuracy(RH) | 5 | Humidity reading range(RH) | 0 - 100 |
Max. temperature(°C) | +1372 | Min. temperature(°C) | -200 | Power supply | AAA battery (3x) |
Power supply (details) | 3 x AAA batteries | Product size (height)(mm) | 28 | Product size (width)(mm) | 63 |
Product size (length)(mm) | 187 | Product type | Hygrometer | Reading range - temperature(°C) | 0 - +60 °C; Type K: -200 to 1372 |
Temperature accuarcy (details) | ± 1°C | Unit of measurement | Temperature|Humidity | Weight(g) | 176 |