Corkscrew Probe (2100627-BP)

Corkscrew Probe 2100627-BP
  • Volume Discount

Product Details:

Manufacturer part number: 2100627-BP

Brand: VOLTCRAFT

Price: 463.05

Delivery time: 14 Days


Technical Data:

Calibrated to: DAkkS standards


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2100627-BP

Part Number
2100627-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to

463.05 €

1 Available 14 Days DAkkS standards

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 8 Probe length(mm) 110 Product type Corkscrew probe
Sensor type K Temperature reading range -100 up to 300 °C Temperature reading range (max.)(°C) 300
Temperature reading range (min.)(°C) -100 Weight(g) 70.0 Connector (testing equipment) Heating element connector
Temperature reading accuracy(°C) 2.5

Tech Support