Hygrometer (HM-100)

Hygrometer HM-100
  • Volume Discount

Product Details:

Manufacturer part number: HM-100

Brand: VOLTCRAFT

Price: 23.41

Delivery time: 3 Days


Technical Data:

Basic accuracy (+/-): - %

Humidity reading range (max.): 90 RH

Humidity reading range (min.): 20 RH

Min. temperature: 0 °C

Power supply: AAA battery (1x)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HM-100

Part Number
HM-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic accuracy (+/-)
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Min. temperature
(°C)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

23.41 €

1 Available 3 Days -90200AAA battery (1x)1109025125

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Accuracy (+/-) °C(°C) 1 Humidity reading accuracy(RH) 5
Max. temperature(°C) 60 Product type Hygrometer

This page is Hygrometer, part number HM-100.
You can find the detail information about specifications and dimensions on part number HM-100.

Variation of this product

Part Number
VC-8314260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic accuracy (+/-)
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Min. temperature
(°C)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

33.21 €

1 Available 3 Days 51000-10AAA battery (3x). included135.55330102

Tech Support