Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8307430
Calibrated to | Manufacturer's standards (no certificate) | Accuracy (+/-) °C(°C) | 3 | Basic accuracy (+/-)(%) | 3 |
---|---|---|---|---|---|
Bolometer array(p) | 80 x 80 | Display resolution(p) | 80 x 80 | Emission level (max.) | 0.99 |
Emission level (min.) | 0.01 | Geometric resolution (IFOV)(mrad) | 4.53 | IP rating | IP65 |
Product size (height)(mm) | 197 | Product size (width)(mm) | 57 | Product size (length)(mm) | 78 |
Product type | IR camera/multimeter combo | Refresh rate(Hz) | 50 | Temperature reading range | -20 up to +260 °C |
Temperature reading range (max.)(°C) | +260 | Temperature resolution(°C) | 0.1 | Temperature reading range (min.)(°C) | -20 |
Type (manufacturer type) | WBM-460 | Weight(g) | 559 | Focus | Automatic |
Interfaces (PC/multimedia) | microSD | Min. focusing distance(mm) | 7.5 | Power supply (details)(V) | 7.4 |
This page is IR Camera / Multimeter Combo, part number VC-8307430.
You can find the detail information about specifications and dimensions on part number VC-8307430.