Manufacturer part number: FM-200
Brand: VOLTCRAFT
Price: 42.27 €
Delivery time: 3 Days
Humidity reading accuracy: (Construction materials) ± 0.05 %. (wood) ± 1 %
Power supply: -
Power supply (details): 3 batteries CR2032
Product size (height): 139 mm
Product size (depth): - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FM-200
Part Number
|
---|
FM-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Humidity reading accuracy (%) | Power supply | Power supply (details) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading range - temperature | Reading range - temperature (°C) | Temperature accuarcy (details) | Weight (g) | Building moisture reading accuracy ± (%) | Building moisture reading range | Building moisture reading range (max.) (vol%) | Building moisture reading range (min.) (vol%) | Building moisture reading range (vol%) | Humidity reading range (%) | Interface(s) | Measurement type | Moisture meter features | Moisture reading range (min) (misc.) (%) | Moisture reading range (max.) (misc.) (%) | Moisture reading accuracy (misc.) ± (%) | Reading accuracy - wood moisture (vol%) | Reading accuracy - building moisture (vol%) | Reading range - wood moisture (%) | Reading range - wood moisture | Reading range - wood moisture (vol%) | Suitable for hygrometers | Wood moisture reading accuracy ± (%) | Wood moisture reading range (max.) (vol%) | Wood moisture reading range (min.) (vol%) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 1 | Available | 3 Days | (Construction materials) ± 0.05 %. (wood) ± 1 | - | 3 batteries CR2032 | 139 | - | 47 | 25 | - | - | - | 100 | 0.05 | - | 2 | 0.2 | 0.2 -2 | (Construction material) 0.2 - 2 %. (wood) 6 - 44 | none | Invasive | - | 0 | 85 | - | - | - | - | - | 6 - 44 | - | 1 | 44 | 6 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Moisture meter |
---|
This page is Moisture Meter, part number FM-200.
You can find the detail information about specifications and dimensions on part number FM-200.
Configure
Basic Attributes
Power supply
Product size (depth)(mm)
Reading range - temperature(°C)
Temperature accuarcy (details)
Building moisture reading range
Moisture meter features
Moisture reading accuracy (misc.) ±(%)
Reading accuracy - wood moisture(vol%)
Reading accuracy - building moisture(vol%)
Reading range - wood moisture(%)
Reading range - wood moisture
Suitable for hygrometers
Humidity reading accuracy(%)
Power supply (details)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Reading range - temperature
Weight(g)
Building moisture reading accuracy ±(%)
Building moisture reading range (max.)(vol%)
Building moisture reading range (min.)(vol%)
Building moisture reading range(vol%)
Humidity reading range(%)
Interface(s)
Measurement type
Moisture reading range (min) (misc.)(%)
Moisture reading range (max.) (misc.)(%)
Reading range - wood moisture(vol%)
Wood moisture reading accuracy ±(%)
Wood moisture reading range (max.)(vol%)
Wood moisture reading range (min.)(vol%)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FM-300 |
FM-400 |
MF-50 |
VC-8314255 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Humidity reading accuracy (%) | Power supply | Power supply (details) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading range - temperature | Reading range - temperature (°C) | Temperature accuarcy (details) | Weight (g) | Building moisture reading accuracy ± (%) | Building moisture reading range | Building moisture reading range (max.) (vol%) | Building moisture reading range (min.) (vol%) | Building moisture reading range (vol%) | Humidity reading range (%) | Interface(s) | Measurement type | Moisture meter features | Moisture reading range (min) (misc.) (%) | Moisture reading range (max.) (misc.) (%) | Moisture reading accuracy (misc.) ± (%) | Reading accuracy - wood moisture (vol%) | Reading accuracy - building moisture (vol%) | Reading range - wood moisture (%) | Reading range - wood moisture | Reading range - wood moisture (vol%) | Suitable for hygrometers | Wood moisture reading accuracy ± (%) | Wood moisture reading range (max.) (vol%) | Wood moisture reading range (min.) (vol%) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.24 € | 1 | Available | 3 Days | ± 1 | - | 2 micro batteries (AAA) | 180 | 32 | 49 | - | - | -35 to +80 | ± 2°C | 137 | 1 | - | 99 | 6 | - | 6 - 99 Vol | none | Invasive | Temperature reading | 0 | 99 | 1 | - | - | - | - | - | - | 1 | 99 | 6 | |
100.21 € | 1 | Available | 3 Days | - | - | 3 lithium batteries (CR2032) | 25 | - | 47 | 139 | - | - | - | 100 | 0.5 | 0.1 - 24% vol | 24 | 0.1 | - | - | - | Invasive | - | - | - | - | 1 | 0.5 | - | 1 - 60% vol | - | - | 1 | 60 | 1 | |
84.96 € | 1 | Available | 3 Days | - | - | 3 Micro battries (AAA) | 29 | - | 63 | 176 | - | - | - | 188 | 0.1 | 0.0 - 100.0 Digit | 100 | 0 | - | - | - | Non-invasive | - | 0 | 100 | - | - | - | - | 0.0 - 100.0 Digit | - | - | 0.1 | 100 | 0 | |
30.00 € | 1 | Available | 3 Days | - | AAA battery (3x). included | - | 54 | - | 136 | 28 | - | - | - | 120 | - | - | - | - | - | - | - | Invasive | suitable for hardwood | 2 | 40 | 2 | - | - | 2~40 | - | - | Wood | - | - | - |