Adapter Display (thermometer)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR-550A

Part Number
IR-550A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Tester with DC millivolt range Calibrated to Manufacturer's standards (no certificate) Accuracy (details)(°C) ±2% or ±2
Accuracy (+/-) °C(°C) 2 Basic accuracy (+/-)(%) 2 Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)
Display (thermometer) 8:1 Emission level (max.) 0.95 Emission level (min.) 0.95
Emissivity 0.95 fixed Max. temperature(°C) +550 Min. temperature(°C) -30
Optics 8:1 Pick-up time (details)(s) <1 Power supply (details) 9 V battery
Product size (height)(mm) 165 Product size (depth)(mm) 40 Product size (width)(mm) 50
Product type Adapter Reading range - temperature(°C) 30 to +550 Weight(g) 180

Tech Support