Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8US19035AA00
Product size (height)(mm) | 27 | Product size (length)(mm) | 205 | Product type | Busbar mount |
---|---|---|---|---|---|
Type (manufacturer type) | 8US 1903-5 AA00 | Nominal voltage(V) | 160 |
This page is Busbar mount, part number 8US19035AA00.
You can find the detail information about specifications and dimensions on part number 8US19035AA00.