Frame (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10002AB30

Part Number
8MF10002AB30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.65 €

1 16 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 311.15 Product type Frame RoHS-compliant Ja
Type (manufacturer type) 8MF 1000-2 from 30 Type (misc.) For installation of test switches. 19" Weight(g) 800

This page is Frame, part number 8MF10002AB30.
You can find the detail information about specifications and dimensions on part number 8MF10002AB30.

Tech Support