Fasteners Metal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10202CD08

Part Number
8MF10202CD08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.64 €

1 17 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Metal Product size (width)(mm) 1200
Product type Fasteners Type (manufacturer type) 8MF 1020-2 CD08

This page is Fasteners Metal, part number 8MF10202CD08.
You can find the detail information about specifications and dimensions on part number 8MF10202CD08.

Tech Support