Universal L bracket Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ94000BA01

Part Number
8PQ94000BA01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.20 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Material Steel Product type Universal L bracket RoHS-compliant Ja
Type (manufacturer type) 8PQ 9400-0 BA01 Weight(g) 1110.0

This page is Universal L bracket Steel, part number 8PQ94000BA01.
You can find the detail information about specifications and dimensions on part number 8PQ94000BA01.

Tech Support