Shelf Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10002HF12

Part Number
8MF10002HF12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.65 €

1 17 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Steel Product size (height)(mm) 44.45
Product type Shelf Type (manufacturer type) 8MF 1000-2 HF 12 Weight(g) 3000.0

This page is Shelf Steel, part number 8MF10002HF12.
You can find the detail information about specifications and dimensions on part number 8MF10002HF12.

Tech Support