Cable bracket fastener steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30000BA73

Part Number
8PQ30000BA73
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 11 Days

Loading...

  1. 1

Basic information

Material Steel Product type Cable bracket fastener RoHS-compliant Ja
Type (manufacturer type) 8PQ 3000-0 BA73 Weight(g) 674

This page is Cable bracket fastener steel, part number 8PQ30000BA73.
You can find the detail information about specifications and dimensions on part number 8PQ30000BA73.

Tech Support