Wall mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK99120KK40

Part Number
8GK99120KK40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.16 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 1000 Product type Wall mounting rail Type (manufacturer type) 8GK 9912-0 KK 40
Weight(g) 885

This page is Wall mounting rail, part number 8GK99120KK40.
You can find the detail information about specifications and dimensions on part number 8GK99120KK40.

Tech Support