Cable support

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8GK99110KK20

Part Number
8GK99110KK20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.44 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 500 Product type Cable support Type (manufacturer type) 8GK 9911-0 KK 20
Weight(g) 371

This page is Cable support, part number 8GK99110KK20.
You can find the detail information about specifications and dimensions on part number 8GK99110KK20.

Tech Support