Elbow piece Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10402CW

Part Number
8MF10402CW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.53 €

1 17 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Steel Product size (width)(mm) 400
Product type Elbow piece Type (manufacturer type) 8MF 1040-2 CW

This page is Elbow piece Steel, part number 8MF10402CW.
You can find the detail information about specifications and dimensions on part number 8MF10402CW.

Tech Support