Slide Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10002HS12

Part Number
8MF10002HS12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Steel Product size (length)(mm) 195
Product type Slide Type (manufacturer type) 8MF 1000-2 HS 12 Type (misc.) For swivel frame
Weight(g) 600

This page is Slide Steel, part number 8MF10002HS12.
You can find the detail information about specifications and dimensions on part number 8MF10002HS12.

Tech Support