T-head bolt (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95000BA02

Part Number
8PQ95000BA02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

212.88 €

1 27 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 10 Product type T-head bolt RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-0 BA02 Weight(g) 2550.0

This page is T-head bolt, part number 8PQ95000BA02.
You can find the detail information about specifications and dimensions on part number 8PQ95000BA02.

Tech Support