Key steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ94000BA12

Part Number
8PQ94000BA12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.76 €

1 14 Days

Loading...

  1. 1

Basic information

Material Steel Product type Key RoHS-compliant Ja
Type (manufacturer type) 8PQ 9400-0 BA12 Type (misc.) With double-bit Weight(g) 400

This page is Key steel, part number 8PQ94000BA12.
You can find the detail information about specifications and dimensions on part number 8PQ94000BA12.

Tech Support