Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HSB 250
Color | Black | Halogen-free | No | Heatshrink features | Thin-walled|Chemical-resistant |
---|---|---|---|---|---|
Manufacturer part # | HSB 250 | Material | Polyolefin (processed. irradiated) | Nominal diameter (pre-shrinkage)(mm) | 6.40 |
Nominal diameter (post-shrinkage)(mm) | 3.20 | Product type | Heatshrink w/o adhesive | Shrinkage | 2:1 |
Shrink temperature(°C) | +110 | Type (manufacturer type) | HSB 250 |
This page is Shrink without adhesive, part number HSB 250.
You can find the detail information about specifications and dimensions on part number HSB 250.