Receptacles (standard) (TC-2506444)

Receptacles (standard) TC-2506444
  • Volume Discount

Product Details:

Manufacturer part number: TC-2506444

Brand: TRU COMPONENTS

Price: 2.57

Delivery time: 3 Days


Technical Data:

Case material: -

Connection (components): Print|Soldering

Connector type: Socket strip. straight

Contact material: Brass

Contact spacing: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-2506444

Part Number
TC-2506444
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection (components) Connector type Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin length (PCB)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product type Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

2.57 €

1 Available 3 Days -Print|SolderingSocket strip. straightBrass2.54-TC-2506444+105-40150013.30Square143.50Receptacles (standard)No-14TC-2506444

Loading...

  1. 1

This page is Receptacles (standard), part number TC-2506444.
You can find the detail information about specifications and dimensions on part number TC-2506444.

Variation of this product

Part Number
TC-2506270
TC-2506271
TC-2506272
TC-2506445
TC-2506446
TC-2506448
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connection (components) Connector type Contact material Contact spacing
(mm)
Contact surface Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin length (PCB)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product type Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

0.88 €

1 Available 3 Days -Print|SolderingSocket strip. straight-1.27-TC-2506270----12.40Square54.30Receptacles (standard)--5TC-2506270

0.95 €

1 Available 3 Days -Print|SolderingSocket strip. straight-1.27-TC-2506271----12.40Square64.30Receptacles (standard)--6TC-2506271

1.33 €

1 Available 3 Days -Print|SolderingSocket strip. straight-1.27-TC-2506272----12.40Square84.30Receptacles (standard)--8TC-2506272

1.13 €

1 3 Days -Print|SolderingSocket strip. straightBrass2.54-TC-2506445+105-40150013.30Square163.50Receptacles (standard)No-16TC-2506445

2.57 €

1 Available 3 Days -Print|SolderingSocket strip. straightBrass2.54-TC-2506446+105-40150013.30Square263.50Receptacles (standard)No-26TC-2506446

1.73 €

1 3 Days -Print|SolderingSocket strip. straightBrass2.54-TC-2506448+105-40150013.30Square343.50Receptacles (standard)No-34TC-2506448

Tech Support